Brand: Burndy
Catalog ID: YSH3434
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH3434
Color Code
Brown
Die Index
1104
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810036976
UPC 14 Digit GTIN
00781810036976
Dimension - Height inch
2.43 in
Dimension - Height mm
61.7 mm
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
1.15 in
Dimension - Width mm
29 mm
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250- 500 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-500 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
1200