BURNDY
YGHA312NTNNP Comp Ground Lug, 350 kcmil Cu, 2-Hole NEMA, Tin
Image of YGHA312NTNNP YGHA312NTNNP Comp Ground Lug, 350 kcmil Cu, 2-Hole NEMA, Tin
Image of YGHA312NTNNP YGHA312NTNNP Comp Ground Lug, 350 kcmil Cu, 2-Hole NEMA, Tin

YGHA312NTNNP Comp Ground Lug, 350 kcmil Cu, 2-Hole NEMA, Tin

Brand: Burndy

Catalog ID: YGHA312NTNNP

Tin plated Heavy Duty Irreversible Compression Terminals without oxide inhibitor.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed

General

Catalog Number

YGHA312NTNNP

Connector Type

Terminal

Die Index

20

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Trade Name

HYLUG™

Type

Terminals

UPC

781810360606

UPC 14 Digit GTIN

00781810360606

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - B Length inch

1.18 in

Dimension - D inch

3.03 in

Dimension - Height fraction

1-1/25 in

Dimension - Height inch

1.04 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

126 mm

Dimension - Length Overall inch

4.96 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.17 in

Dimension - Pad Width inch

1.62 in

Dimension - Z (inch)

0.66 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

2220