BURNDY
BUR_PPHID-264244_B966
BUR_PPHID-264244_B966

B1004, Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 3/8" 1-1/2" Lug

Brand:

Burndy

Catalog ID:

B1004

Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 3/8" 1-1/2" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Lug Size: 3/8 X 1-1/2 IN

Product details

General

Application

For Connecting A Copper Conductor To A Copper Lug Or Bus Bar

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810392294

UPC 12 Digit

7818103922944

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads