Brand: Burndy
Catalog ID: BD9T38
Catalog Number
BD9T38
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
621945430990
UPC 14 Digit GTIN
00621945430990
Length
9 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
7200