BURNDY
Image of BG12N2U BG12N2U BG Type Braid, 12" Undrilled

BG12N2U BG Type Braid, 12" Undrilled

Brand: Burndy

Catalog ID: BG12N2U

Tinned Copper Braid, Undrilled, Length:12 in,Ampere Rating-415 INDOOR, 495 OUTDOOR.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BG12N2U

UPC

621945485181

Dimensions

Length

12 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450