- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Power & Utilities
- Grounding & Bonding
- Mechanical
- Clamps
- Rod or Tube Clamp with Mounting Pad
GAR3902TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3902TC
Mechanical Grounding Connector, For 2 Hole Lug to Water Pipe or Rod, 1/2" - 1" Pipe, 3/8" Stud
Add to Project List
GAR3902TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3902TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad
Add to Project List
GAR3903TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3903TC
Water Pipe Ground Connector, 1-1/4" - 2" Rod, Large, smooth connector contact area between pipe and ground clamp
Add to Project List
GAR3903TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3903TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad
Add to Project List
GAR3904TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3904TC
Water Pipe Ground Connector, 2-1/2"- 3-1/2" Rod, Large, smooth connector contact area between pipe and ground clamp
Add to Project List
GAR3904TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3904TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad
Add to Project List
GAR3905TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3905TC
Water Pipe Ground Connector, 4"- 5" Rod, Large, smooth connector contact area between pipe and ground clamp
Add to Project List
GAR3905TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3905TCTNET
Mechanical Water Pipe Ground Connector with Pad
Add to Project List
GAR3906TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3906TC
Water Pipe Ground Connector, 6" Rod, Large, smooth connector contact area between pipe and ground clamp
Add to Project List
GAR3906TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3906TCTNET
Mechanical Water Pipe Ground Connector with Pad
Add to Project List
GAR3907TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3907TC
Water pipe Ground Connector, 8" I.P.S, 11.25 in W
Add to Project List
GAR3907TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3907TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad
Add to Project List
GAR3908TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3908TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad
Add to Project List
GAR3909TC, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod
By Burndy
Catalog ID: GAR3909TC
Mechanical Ground Connector, For 2 Hole Lug to Water Pipe or Rod, 12" IPS, 3/8" Bolt
Add to Project List
GAR3909TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
By Burndy
Catalog ID: GAR3909TCTNET
Mechanical Water Pipe Ground Connector with Mounting Pad