BURNDY
BBB14123D25KIT, Copper Busbar Kit
BBB14123D25KIT, Copper Busbar Kit

BBB14123D25KIT, Copper Busbar Kit

Brand:

Burndy

Catalog ID:

BBB14123D25KIT

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets and four self locking screws.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB14123D25KIT

Material

Copper

UPC

781810667248

UPC 12 Digit

7818106672488

Dimensions

Dimension - Bar Length inch

23.25 in

Dimension - Bar Length mm

591 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1 in

Dimension - Bar Width mm

25 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1