BURNDY
Image of BBB14210A BBB14210A, Bare Copper Busbar, 1/4"x2"x10", 16 Holes

BBB14210A, Bare Copper Busbar, 1/4"x2"x10", 16 Holes

Brand: Burndy

Catalog ID: BBB14210A

Copper Busbar 1/4" X 2" X 10" 16 Holes

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For use as a common ground point and power applications

Catalog Number

BBB14210A

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

16

Sub Brand

BUS BAR

Type

BBB

UPC

781810489314

UPC 14 Digit GTIN

00781810489314

Dimensions

Dimension - Bar Length inch

10 in

Dimension - Bar Length mm

254 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2.00 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

16

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

168