BURNDY
Image of BGM48104 BGM48104, Prefabricated Grounding Wire Mesh, 4'x8', 4" Centers, #10 Copper
Image of BGM48104 BGM48104, Prefabricated Grounding Wire Mesh, 4'x8', 4" Centers, #10 Copper

BGM48104, Prefabricated Grounding Wire Mesh, 4'x8', 4" Centers, #10 Copper

Brand:

Burndy

Catalog ID:

BGM48104

4X8FT 10CU 4IN CTR.

Product details

General

Trade Name

GRIDMAX®

UPC

781810547229

UPC 12 Digit

7818105472299

Dimensions

Dimension - Length Overall inch

8 in

Dimension - Width inch

4 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads