BURNDY
BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C22B1SV, SERVIT POST Mechanical Connector, 2 Cables to Flat, Silver Plated

Brand:

Burndy

Catalog ID:

K2C22B1SV

Mechanical Connector; 2 Cables to Flat; Accommodates: #10 - #3 Stranded; #10 - #2 Solid Copper; 3/8" Stud; Silver Plated; Direct Burial Rated.

Product details

General

Catalog Number

K2C22B1SV

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810523698

UPC 12 Digit

7818105236988

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

85

Pallet Quantity

14850

Resources and downloads