BURNDY
BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C23TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C23TN

Tin plated; Accepts 2 conductors; #8 - #2 Stranded; #10 - #1 Solid; 3/8" Stud.

Product details

General

Catalog Number

K2C23TN

Material

Bronze Alloy, Leaded

Plated

N

Plating Type

Tin Plated

Stud Installation Torque inch pounds

280 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810110386

UPC 12 Digit

7818101103866

Dimensions

Dimension - B Length inch

0.46 in

Dimension - Body Width inch

0.62 in

Dimension - D inch

0.62 in

Dimension - Height inch

1.34 in

Dimension - Height mm

34 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.97 in

Dimension - Nut Width inch

0.81 in

Dimension - P inch

0.32 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14850

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings