
Brand: Burndy
Catalog ID: EQC632C1
Catalog Number
EQC632C1
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plating Type
Unplated
UPC
781810121009
UPC 14 Digit GTIN
00781810121009
Dimension - Height inch
1.44 in
Dimension - Height mm
36.6 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.44 in
Dimension - Stud Size inch
25/64
Dimension - Width inch
0.90 in
Dimension - Width mm
23 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
8 AWG-2 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
4000