39 Products Found
C11B
By Burndy
Catalog ID: C11B
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe
C11CSH1
By Burndy
Catalog ID: C11CSH1
Cast Bronze Clamp with Copper Strap, Cable to Water Pipe, 6 AWG (Sol.), 1/2" - 1" Water Pipe, 1/2" hub
C11CSH2
By Burndy
Catalog ID: C11CSH2
Cast Bronze Clamp with Copper Strap, Cable to Water Pipe, 4/0 AWG (Str.), 1/2"- 1" Water Pipe, 3/4" hub
C11CSH3
By Burndy
Catalog ID: C11CSH3
Cast Bronze Clamp with Copper Strap, Cable to Water Pipe, 4/0 AWG (Str.), 1/2"- 1" Water Pipe,1" hub
C11CSLH12
By Burndy
Catalog ID: C11CSLH12
Cast Bronze Ground Clamp w/Cu Strap, 1/2"-1" Water Pipe, #4-#6 Rebar(Main), 1/2" Hub, 2/0-#10 Ground, Zinc Plated H/W
C11D
By Burndy
Catalog ID: C11D
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe, #4 - #8 Rebar
$6.18 USD
C11HD4/0DB
By Burndy
Catalog ID: C11HD4/0DB
Cast Bronze Ground Clamp for Water Pipe/Rebar/Ground Rod
C11JA
By Burndy
Catalog ID: C11JA
Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 1/2" - 1" Water Pipe
C11JPT
By Burndy
Catalog ID: C11JPT
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 1/2" - 1" Water Pipe, 1/2" Hub
C11K16D
By Burndy
Catalog ID: C11K16D
Cast Bronze Ground Clamps, Water Pipe-1/2 " - 1 "(13 -25) (Run), Rebar-#4 -#6 (Run ), Ground Rod -3/8"-1" (Run), Ground-#10-#2 Str. (Tap)
$6.19 USD
C11K17D
By Burndy
Catalog ID: C11K17D
Cast Bronze Ground Clamp w/Lay-in Feature, 1/2"-1" Water Pipe, #4-#6 Rebar, 3/8"-1" Ground Rod(Main), #10 Sol-#2 Str Ground, Silicon Bronze H/W
C11LH1
By Burndy
Catalog ID: C11LH1
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 1/2" - 1" Water Pipe, 1/2" hub
C11LH2
By Burndy
Catalog ID: C11LH2
Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 1/2" - 1" Water Pipe, 3/4" hub
C11LH3
By Burndy
Catalog ID: C11LH3
Cast Bronze Clamp, Cable to Water Pipe, 3/0 AWG - 10 AWG, 1/2" - 1" Water Pipe, 1" hub
C11N
By Burndy
Catalog ID: C11N
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe, pipe clamp:50 in-lb
C22
By Burndy
Catalog ID: C22
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1-1/4" - 2" Water Pipe
$11.82 USD
C22D
By Burndy
Catalog ID: C22D
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1-1/4" - 2" Water Pipe
C22HD4/0DB
By Burndy
Catalog ID: C22HD4/0DB
Cast Bronze ground Clamps, 3.60 in L, 1-1/4"- 2" Water Pipe (Run), #8 - 4/0 Ground (Tap)
C22JA
By Burndy
Catalog ID: C22JA
Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 1-1/4" - 2" Water Pipe
C22JPT
By Burndy
Catalog ID: C22JPT
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 1-1/4" - 2" Water Pipe, 1/2" Hub
C22LH1
By Burndy
Catalog ID: C22LH1
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 1-1/4" - 2" Water Pipe, 1/2" hub
C22LH2
By Burndy
Catalog ID: C22LH2
Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 1-1/4" - 2" Water Pipe, 3/4" hub
C22LH3
By Burndy
Catalog ID: C22LH3
Cast Bronze Clamp,Cable to Water Pipe, 3/0 AWG - 10 AWG, 1-1/4" - 2" Water Pipe, 1" hub
C4
By Burndy
Catalog ID: C4
Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 2-1/2"- 4" Water Pipe
C4JA
By Burndy
Catalog ID: C4JA
Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 2-1/2" - 4" Water Pipe
C4JPT
By Burndy
Catalog ID: C4JPT
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 2-1/2" - 4" Water Pipe, 1/2" Hub
C4LH1
By Burndy
Catalog ID: C4LH1
Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 2-1/2" - 4" Water Pipe, 1/2" hub
C4LH2
By Burndy
Catalog ID: C4LH2
Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 2-1/2" - 4" Water Pipe, 3/4" hub
C4LH3
By Burndy
Catalog ID: C4LH3
Cast Bronze Clamp,Cable to Water Pipe, 3/0 AWG - 10 AWG, 2-1/2" - 4" Water Pipe, 1" hub