text.skipToContent text.skipToNavigation

PENE4

by Burndy 

Catalog ID: PENE4

Electrical sealing compound, Squeeze Bottle.

Features: PENETROX E Consists Of A Non-Petroleum Base Vehicle In Which Copper Granules Are Suspended, Recommended For Copper To Copper Applications, Grounding And For Use On Copper Conduit Threads, UL Listed, Pour Point(maximum): -10 DEG F, Dropping Point (minimum): 500 DEG F, Penetration (unworked): 250 In Accordance To ASTM D217, Container Consist Of: Non - Petroleum Base Vehicle In Which Copper Granules Are Suspended

Product Details

General

Application For Copper To Copper
Application - For Use On Copper to Copper
Container Type Squeeze Bottle
EU RoHS Indicator Yes
Pour Point -40 °F
Sub Brand PENETROX
Temperature - Dropping Point Fahrenheit 350 °F
Trade Name PENETROX™
Type E
UPC 781810593141
UPC 12 Digit 7818105931411
Viscosity at 100 Fahrenheit 250 °F

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Container Size 4 oz
Minimum Pack Quantity 1