
Brand: Burndy
Catalog ID: PENEGAL
Application - For Use On
Copper to Copper
Catalog Number
PENEGAL
Container Type
Can
Pour Point
-40 °F
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROX™
UPC
781810593509
UPC 14 Digit GTIN
00781810593509
Viscosity at 100 Fahrenheit
250 °F
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
350 °F
Viscosity at 100 Fahrenheit
250 °F
Carton Quantity
2
Container Size
1 Gallon
Minimum Pack Quantity
1
Pallet Quantity
170