BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

100X200HSSB, 1"x2" Hex Head Stainless Steel Bolt

Brand:

Burndy

Catalog ID:

100X200HSSB

1" x 2" Hex Head Stainless Steel Bolt.

Product details

General

Material

STAINLESS STEEL

UPC

781810435625

Dimensions

Dimension - Bolt Size fraction

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1