BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X100HEBBOX, 1/4" x 1" Hexagonal Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X100HEBBOX

Silicon Bronze Bolt, 1 in L, Hexagonal bolts,Thread size:1/4-20.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Durium Bolts combine high strength with corrosion resistance

Product details

General

Application

For Use On Outdoor Connector Applications

Catalog Number

25X100HEBBOX

Connector Type

Bolt - Hex

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Bolt

UPC

781810011294

UPC 12 Digit

7818100112944

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Length Overall inch

1 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1