HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X125HEBBOX100, 1/4" x 1-1/4" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

25X125HEBBOX100

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-20.

Product details

General

Connector Type
Bolt - Hex
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810376096
UPC 12 Digit
7818103760966

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.250 in
Dimension - Threads per inch
20

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
960

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings