BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X250HEBET, 1/4" x 2-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X250HEBET

Electro Tin Plate 1/4 x 2.50 Bolt.

Product details

General

Material

SILICON BRONZE

Dimensions

Dimension - Bolt Size fraction

1/4

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads