HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X275HEBBOX, 3/8" x 2-3/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

38X275HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2.75 IN L, 3/8 IN-16 Thread Size.

Product details

General

Connector Type
Bolt - Hex
Installation Torque Recommended in-lb
240 LBS/in
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810011515
UPC 12 Digit
7818100115155

Dimensions

Dimension - B Length fraction
2-3/4 in
Dimension - B Length inch
2.75 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Length Overall inch
2.75 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
19200

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings