BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X275HABBOX, 1/2" x 2-3/4" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

50X275HABBOX

Al Hexagon Head Bolt, 2-3/4 IN L, 1/2 IN-13 Thread Size.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X275HABBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

480 LBS/in

Material

ALUMINUM

UPC

781810012147

UPC 12 Digit

7818100121477

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - B Length inch

2.75 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

19600

Resources and downloads