
Brand: Burndy
Catalog ID: TMHG92
Application
An irreversible compression ground connection which allows attachment to a structural steel standard (angled) or wide flange (para llel) beam.
Catalog Number
TMHG92
Connector Type
Hardware
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel
Sub Brand
INSULUG
Type
Compression Ground Connector
UPC
781810035061
UPC 14 Digit GTIN
00781810035061
Dimension - Bolt Size fraction
1/2
Dimension - Thread Size
1/2 - 13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
5568