
Brand: Burndy
Catalog ID: TMH24
Catalog Number
TMH24
Connector Type
Hardware
Material
SILICON BRONZE
Series
DURIUM™ Series
UPC
781810412695
UPC 14 Digit GTIN
00781810412695
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568