BURNDY
Image of TMH265SS TMH265SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers
Image of TMH265SS TMH265SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

TMH265SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

Brand:

Burndy

Catalog ID:

TMH265SS

Stainless steel Hardware Kit, 2 Nos each 1/4" - 20 x 1.50" Long Hex SS Bolt (25X150HSSB), SS Hex Nut (25HSSN), SS Split lock washer (25SWSSLT), 4 Nos SS Flat washer (25FWSS).

Product details

General

Catalog Number

TMH265SS

Material

STAINLESS STEEL

UPC

781810271384

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

5568

Resources and downloads