BURNDY
Image of 50HANBOX 50HANBOX, 1/2", Aluminum
Image of 50HANBOX 50HANBOX, 1/2", Aluminum

50HANBOX, 1/2", Aluminum

Brand:

Burndy

Catalog ID:

50HANBOX

Aluminum Alloy 6061-T6 Nut, 1/2 IN-13 Thread Size, Class 2B Fit, Coarse Thread.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50HANBOX

Connector Type

Nut

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

UPC

781810012437

UPC 12 Digit

7818100124377

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000