BURNDY
BUR_PPHID-264570_FW
BUR_PPHID-264570_FW

50X106FWGS, 1/2" x 1.06 Flat Washer, Galvanized Steel

Brand:

Burndy

Catalog ID:

50X106FWGS

1/2 x 1.06 Galvanized Steel Flat Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X106FWGS

Material

GALVANIZED STEEL

UPC

781810000236

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads