BURNDY
Image of 50NWGS 50NWGS, 1/2" Internal Tooth Washer, Galvanized Steel

50NWGS, 1/2" Internal Tooth Washer, Galvanized Steel

Brand: Burndy

Catalog ID: 50NWGS

1/2 Galvanized Steel Internal Tooth Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

50NWGS

Material

GALVANIZED STEEL

UPC

781810000243

UPC 14 Digit GTIN

00781810000243

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1