
Brand: Burndy
Catalog ID: Y81K2MBH
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Catalog Number
Y81K2MBH
Container Type
Nylon Carry Bag
Crimp Force Capacity
6 ton
Die Type
Dieless
Series
4-POINT® Series
Tool Type
Remote Hydraulic Crimper
Trade Name
4-POINT®
Type
Crimper
UPC
621945650022
Dimensions
12.3 in x 2.5 in x 5.4 in
Height
5.4 in
Length
12.3 in
Weight
8.5 lb
Width
2.5 in
Crimping Ranges
Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil
Crimp Force Capacity
6 ton
Package Contents
Tool, Nylon Carry Bag