text.skipToContent text.skipToNavigation

PAT750 12-Ton C-Head Battery Crimper, (2) 5Ah 18V Li-ion, 120V-AC Charger, Lanyard, Nylon Pro Bag & Makita XWT09XVZ 7/16” Hex Impact Wrench

By Burndy 

Catalog ID: PAT750U05AC

By Burndy
Catalog ID:  PAT750U05AC
PAT750 12T C-Head Battery Crimper, 5Ah Li-ion, AC, Pro Bag & Makita XWT09XVZ 7/16” Hex Impact Wrench
  • True, one-handed operation for advance, retract, and hold
  • 12 ton output force
  • State of the art crimping head design, 360˚ head rotation
  • Ergonomically balaced tool design
  • Durable High Impact Formed carrying case
  • 5-year limited warranty on tool. 3-year warranty on battery and charger

Burndy: 5 Year Limited Warranty on Tool, Lifetime warranty on INFINITY DRIVE®; Makita: 3 Year on Tool, Batteries and Charger

Add to List

Buy from a Partner

More Options

Product Details

General

Application Crimping
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Crimp Force Capacity 12 ton
Die Type U Die
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945642812
UPC 12 Digit 621945642812

Dimensions

Dimensions 19.25 in x 15.75 in x 11.25 in
Height 11.25 in
Length 19.25 in
Weight 14.25 lb
Width 15.75 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground rods: 1/2"-1" diameter.

Logistics

Minimum Pack Quantity 1
Package Contents Crimper, Impact Wrench, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Resources and Downloads