
Brand: Burndy
Catalog ID: PATMDCUTCUALKIT
The 6-Ton PATRIOTĀ® IN-LINEĀ® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG ā 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8ā diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Cutting Aluminum and Copper Cable
Catalog Number
PATMDCUTCUALKIT
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
120V-AC Charger
Series
PATRIOTĀ® IN-LINEĀ® Series
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOTĀ® IN-LINEĀ®
Type
Crimper and Cutter
UPC
621945491663
Weight
0.45 lb
Operating Voltage
18 VDC
Crimping Ranges
Cutting Capacity: Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil
Crimp Force Capacity
6 ton
Power Source
120V-AC Charger
Minimum Pack Quantity
1
Package Contents
Cutter Jaw CU/AL Replacement Blade Set (Contains 2 Blades only) for PATMD-LW Cutter Jaw