MY LISTS
BURNDY
Image of LCSA1 60-Ton L Die, Index CSA1

60-Ton L Die, Index CSA1

Brand: Burndy

Catalog ID: LCSA1

L Die, Index CSA1.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA1

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA1

Crimp Force Capacity

60 ton

Die Index

CSA1

Die Type

L Die

Type

Die

UPC

781810415610

UPC 14 Digit GTIN

00781810415610

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891