BURNDY
Image of 74AH60 Stainless Steel Twin L Die, Index 74AH

Stainless Steel Twin L Die, Index 74AH

Brand: Burndy

Catalog ID: 74AH60

L Die, Index 74AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 74AH

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

74AH60

Crimp Force Capacity

60 ton

Die Index

74AH

Die Type

L Die

Type

Die

UPC

621945436213

UPC 14 Digit GTIN

00621945436213

Dimensions

Weight

2.53 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891