
Brand: Burndy
Catalog ID: 75SH60
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Catalog Number
75SH60
Crimp Force Capacity
60 ton
Die Index
75SH
Die Type
L Die
Type
Die
UPC
621945447233
UPC 14 Digit GTIN
00621945447233
Weight
3.8 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
594