BURNDY
Image of L28RT L28RT, Circular Butting L Die, 4/0 AWG, Use with 60-Ton HYPRESS™ Series

L28RT, Circular Butting L Die, 4/0 AWG, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L28RT

L Die, 4/0 AWG.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • 4/0 AWG

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L28RT

Crimp Force Capacity

60 ton

Die Index

15

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810053003

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396