BURNDY
Image of L31RT L31RT, Circular Butting L Die, Index 18, Use with 60-Ton HYPRESS™ Series

L31RT, Circular Butting L Die, Index 18, Use with 60-Ton HYPRESS™ Series

Brand: Burndy

Catalog ID: L31RT

L Die, Index 18.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 18

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L31RT

Crimp Force Capacity

60 ton

Die Index

18

Die Type

L Die

Series

HYPRESS™ Series

Type

Die

UPC

781810006702

UPC 14 Digit GTIN

00781810006702

Dimensions

Weight

4.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396