BURNDY
Image of N14HET9 Heat Treated Steel N Die Set for AN20-18 CU Blue Air Cable (YHME18H-H1), AN16-14 CU Red Air Cable (YHME14H-H1), AN22 CU Black Cable (YHME22-H)

Heat Treated Steel N Die Set for AN20-18 CU Blue Air Cable (YHME18H-H1), AN16-14 CU Red Air Cable (YHME14H-H1), AN22 CU Black Cable (YHME22-H)

Brand: Burndy

Catalog ID: N14HET9

N Die Set for AN20-18 CU Blue Air Cable (YHME18H-H1), AN16-14 CU Red Air Cable (YHME14H-H1), AN22 CU Black Cable (YHME22-H).

  • Durable Steel Alloy Material
  • N Style
  • Crimps AN22-14 Conductors

General

Application

Crimping

Application - For Use On

Use with M8ND Crimper

Catalog Number

N14HET9

Color Code

Black; Red; Blue

Die Type

N Die

Type

Die

UPC

781810819968

UPC 14 Digit GTIN

00781810819968

Dimensions

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only