BURNDY
Stainless Steel UM Die Nest, #8 AWG DLO/Flex Cable
Image of UM8CN Stainless Steel UM Die Nest, #8 AWG DLO/Flex Cable
Image of UM8CN Stainless Steel UM Die Nest, #8 AWG DLO/Flex Cable

Stainless Steel UM Die Nest, #8 AWG DLO/Flex Cable

Brand: Burndy

Catalog ID: UM8CN

UM Die Nest, #8 AWG DLO/Flex Cable.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest UM Die
  • #8 AWG DLO/Flex Cable

General

Application

Crimping

Application - For Use On

Use with OEM840NCP Pneumatic Press

Catalog Number

UM8CN

Crimp Force Capacity

12 ton

Die Type

UM Die

Material

Stainless Steel

Product Type

12-Ton

Tool Type

OEM Pneumatic

Type

Die

UPC

781810656945

UPC 14 Digit GTIN

00781810656945

Dimensions

Weight

0.24 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only