MY LISTS
BURNDY
Image of WDIEKITCU Stainless Steel W Die Kit for Copper Connectors #8 AWG-500 kcmil (12 Sets). Color coded for crimping YA and YS types of connectors

Stainless Steel W Die Kit for Copper Connectors #8 AWG-500 kcmil (12 Sets). Color coded for crimping YA and YS types of connectors

OR

Brand: Burndy

Catalog ID: WDIEKITCU

W Die Kit for CU, #8 AWG-500 kcmil (12 Sets), for YA and YS.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W Style (12 sets)

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WDIEKITCU

Crimp Force Capacity

6 ton

Die Type

W Die

Tool Type

Die Kit, Copper

Type

Die

UPC

781810667798

UPC 14 Digit GTIN

00781810667798

Dimensions

Dimensions

5.5 in x 8 in x 4.7 in

Height

4.7 in

Length

5.5 in

Weight

2.48 lb

Width

8 in

Conductor Related

Crimping Ranges

Copper: #8 AWG - 500 Kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

462