BURNDY
RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W
Image of RK1942 RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W
Image of RK1942 RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

RK1942, Convenience packaging of WIREMIKE™ Series (with inch markings), sold in multiples of 10 only, 4.38 in L, 1.94 in W

Brand: Burndy

Catalog ID: RK1942

Wire Mike, #6 - 336.4 (26/7) str. ACSR #18 str. - 2,000 kcmil #20 sol. - 4/0 sol., 4.38 in L, 1.52 in W.

Strong, durable, high quality

General

Application

Grounding

Catalog Number

RK1942

EU RoHS Indicator

Material

Vinyl, Textured

Product Type

Accessories

Sub Brand

ACCESSORY

Tool Type

WIRE MIKE COVER

Type

WIREMIKE

UPC

781810024409

UPC 14 Digit GTIN

00781810024409

Dimensions

Length

4.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.94 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4640