text.skipToContent text.skipToNavigation

LPHTBIT131624D

by Burndy 

Catalog ID: LPHTBIT131624D

DOMINATOR™ Drill Bit 7/16 Chuck For use On Treated Wood 13/16 Diameter 24 Inches Long

  • Single Flute
  • Hardened Steel Tip
  • Aggressive lead screw
  • Cuts hardest of woods with very fast drilling
  • Self-feeding
  • 100+ Holes

Product Details

General

Application - For Use On Treated Wood
Tool Type Auger Bits
UPC 781810326640
UPC 12 Digit 7818103266400

Dimensions

Length 24 in
Width 0.8125 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads