BURNDY
SKU-MD68HS60
SKU-MD68HS60

MD6 Hotstick Tool, Forged Steel Jaws O & D3, 60" Fiberglass Pole

Brand:

Burndy

Catalog ID:

MD68HS60

MD6 Hotstick Tool, O & D3 Grooves, 60" Fiberglass Pole.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD68HS60

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Tool Type

Hot Stick

Trade Name

HYTOOL™

Type

Crimper

UPC

781810446263

UPC 12 Digit

7818104462633

Dimensions

Length

68.19 in

Weight

16.5 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

2

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings