BURNDY
Image of Y122CMRKIT Ergonomic Full Cycle Ratchet Crimper Kit: Y122CMR, case, select Long Barrel terminals and splices.

Ergonomic Full Cycle Ratchet Crimper Kit: Y122CMR, case, select Long Barrel terminals and splices.

OR

Brand: Burndy

Catalog ID: Y122CMRKIT

Ergonomic Full Cycle Ratchet Crimper Kit: Y122CMR, case, select Long Barrel connectors.

  • Y122CMR ratchet crimper
  • 16 various long barrel connector sizes
  • Metal carry case.

This tool is also available in a kit (Y122CMRKIT) equipped with a high-impact-formed sturdy metal carrying case that houses the tool and select YAV, YAZ, and YAZV terminals.

General

Application

Crimping

Application - For Use On

#12-2 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps

Catalog Number

Y122CMRKIT

Die Type

Rotating Die Wheel

EU RoHS Indicator

No

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810655795

UPC 14 Digit GTIN

00781810655795

Dimensions

Dimensions

17.85 in x 7.38 in x 2.06 in

Height

2.06 in

Length

17.85 in

Weight

13 lb

Width

7.38 in

Conductor Related

Crimping Ranges

#12 - #2 AWG

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

(1 each) Y122CMR, Y1MRKITCASE, Y122CMRSOMI, (15 each) YAV102TC14, YAZV10TC14, YAZV102TC14, YAZ8CTC14, YAZ8C2TC38, YAZ6CTC14, YAZ6C2TC38SL, YAZ6C2TC14, YAZV6C2TC14FX, YAZ6C2TC38, YAZ4C2TC38, YAZ3C2TC14, YAZ3C2TC38SL, YAZ2C2TC38, YAZ2C2TC38SL, YAZV2C2TC14FX