BURNDY
Image of EPP10 Electric Hydraulic Pump, 1/2 HP, Reservoir Volume 2 qts, 10000 psi, 115V AC/60Hz

Electric Hydraulic Pump, 1/2 HP, Reservoir Volume 2 qts, 10000 psi, 115V AC/60Hz

Brand: Burndy

Catalog ID: EPP10

Pump, 10K psi, 1/2 HP, 115V AC/60Hz.

  • Lightweight
  • Small size
  • Factory set relief valve
  • 100,000 (+) life cycles
  • Sealed electric pendant switch

Lightweight, Small Size, Factory Set Relief Valve, 100000 (+) Life Cycles, Sealed Electric Pendant Switch, High Quality Crimps Are Achieved With Built In, Factory Set Pressure Release Valve And Audible Recycling Of Pump To Signal Completion Of Crimp Cycle, Easy To Lift, Carry And Transport Tool Around Job Site With Lightweight Body And Handle, Convenient 115 VAC Electric Powered Motor, Durable Remote Pendent Switch, Easy Operation Controlled With Pendent Switch, Or Manual Switch, Saves Time With Quick Disconnect Hydraulic Fitting, Long Durable Life Expectancy With Lightweight Cast Aluminum Reservoir Body, The Lightweight And Durable EPP10 Electric/Hydraulic Pump Is For Use With All BURNDY HYPRESS Remote Heads And Cutters Requiring 10000 PSI Operating Pressure, Both The EPP10 And The EPP6 Are Equipped With A Built-In, Factory Set Pressure Relief Valve, An Audible Pop And Recycling Of The Pump And Relaxing Of The Hose, Signals Completion Of The Crimping/Cutting Cycle, Both Pumps Are Supplied With A Durable Hand-Held Electric Pendant Switch, For Remote Operation Of The Unit, And Have A Manual Selection Switch Mounted For Operation Of The Unit At The Pump, The Operator Can Select Which Method Is Best Suited For The Application, An Optional Carry/Shipping Case Can Be Ordered, All EPP Series Pumps Have Been Life Cycle Tested To Over 100000 Cycles Without Failure

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EPP10

EU RoHS Indicator

Yes

Power Source

1/2 HP 115V-AC; 60 Cycle

Sub Brand

HYDRAULIC PUMP

Tool Type

Pump, Electric Hydraulic

Type

Pumps

UPC

781810033456

UPC 14 Digit GTIN

00781810033456

Dimensions

Dimensions

16 in x 6 in x 8 in

Height

8 in

Length

16 in

Weight

30 lb

Width

6 in

Electrical Ratings

Current Draw Max

12.5 Amperes

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Power Source

1/2 HP 115V-AC; 60 Cycle

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only