1,394 Products
B1000, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1000
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1001, Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 1/4" 1-1/2" Lug
By Burndy
Catalog ID: B1001
Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 1/4" 1-1/2" Lug
B1002, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1002
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1003, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1003
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1004, Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 3/8" 1-1/2" Lug
By Burndy
Catalog ID: B1004
Mold, Horizontal Cable Tap To Horizontal Lug, 500 kcmil, 200 Weld Metal, 3/8" 1-1/2" Lug
B1005, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1005
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1006, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1006
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1007, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1007
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1008, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1008
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1009, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1009
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1010, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1010
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B1011, BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
By Burndy
Catalog ID: B1011
BURNDYWeld® Horizontal Cable Tap to Horizontal Lug or Bus
B10960
By Burndy
Catalog ID: B10960
Mold Connector, BCC-6, Conductor Size: 4/0 AWG - 750 KCMIL, Tools: B38-0309-00 Flint Ignitor, Accessories:B38-3922-00 Mold Cleaning Brush
B1208, Mold, Horizontal Parallel through Cables, 1/0 AWG (Run), 6 AWG(Sol) (Tap)
By Burndy
Catalog ID: B1208
Horizontal Parallel through Cables Mold
B1212, Horizontal Parallel Run Cables to Ground Rod Mold
By Burndy
Catalog ID: B1212
Horizontal Parallel Run Cables to Ground Rod Mold
B1215, Vertical Through Cable to Vertical Steel Surface Mold
By Burndy
Catalog ID: B1215
Vertical Through Cable to Vertical Steel Surface Mold
B1216, Mold, Vertical through Cable to Vertical Steel Surface, 4 AWG
By Burndy
Catalog ID: B1216
Vertical Through Cable to Vertical Steel Surface Mold
B1217, Vertical Through Cable to Vertical Steel Surface Mold
By Burndy
Catalog ID: B1217
Vertical Through Cable to Vertical Steel Surface Mold
B1218, Mold, Vertical through Cable to Vertical Steel Surface, 2 AWG
By Burndy
Catalog ID: B1218
Vertical Through Cable to Vertical Steel Surface Mold
B1219, Mold, Vertical through Cable to Vertical Steel Surface, 1 AWG
By Burndy
Catalog ID: B1219
Vertical Through Cable to Vertical Steel Surface Mold
B1220, Mold, Vertical through Cable to Vertical Steel Surface, 1/0 AWG
By Burndy
Catalog ID: B1220
Vertical Through Cable to Vertical Steel Surface Mold
B1221, Mold, Vertical through Cable to Vertical Steel Surface, 2/0 AWG
By Burndy
Catalog ID: B1221
Vertical Through Cable to Vertical Steel Surface Mold
B1222, Mold, Vertical through Cable to Vertical Steel Surface, 3/0 AWG
By Burndy
Catalog ID: B1222
Vertical Through Cable to Vertical Steel Surface Mold
Discontinued
B1223, Mold, Vertical Through Cable to Vertical Steel Surface, 4/0 AWG
By Burndy
Catalog ID: B1223
Vertical Through Cable to Vertical Steel Surface Mold
B1224, Mold, Vertical through Cable to Vertical Steel Surface, 250 KCMIL
By Burndy
Catalog ID: B1224
Vertical Through Cable to Vertical Steel Surface Mold
B1225H, Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 300 kcmil
By Burndy
Catalog ID: B1225H
Vertical Through Cable to Vertical Steel Surface Mold
B1226H, Mold, Vertical through Cable to Vertical Steel Surface, 350 KCMIL
By Burndy
Catalog ID: B1226H
Vertical Through Cable to Vertical Steel Surface Mold
B1228H, Mold, Vertical through Cable to Vertical Steel Surface, Heavy Duty, 500 kcmil
By Burndy
Catalog ID: B1228H
Vertical Through Cable to Vertical Steel Surface Mold
B1270, Mold, Horizontal Parallel Tap, 6 AWG (Sol) (Run & Tap)
By Burndy
Catalog ID: B1270
Horizontal Parallel Tap Mold
B1271, Mold, Horizontal Parallel Tap, 6 AWG (Run & Tap)
By Burndy
Catalog ID: B1271
Horizontal Parallel Tap Mold