BUR_KAPO1_0
BUR_KAPO1_0

KAPO1/0, Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

OR

Brand:

Burndy

Catalog ID:

KAPO1/0

Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

AL9CU- UL Listed for use with fine strand conductor

Product details

General

Application
Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.
Connector Type
Offset
EU RoHS Indicator
Contact Manufacturer
Hex Key
1/4 in
Installation Torque Recommended in-lb
100
Material
Aluminum
Sub Brand
Pin Adaptor
Type
#6 - 1/0 Mechanical Pin Adaptor; Off-Centered Pin
UPC
621945493353

Dimensions

Dimension - Strip Length inch
.97 in
Dimensions
2.01 in x 1.12 in x 1.43 in
Height
1.43 in
Length
2.01 in
Outside Diameter
1 in
Width
1.12 in

Electrical Ratings

Amperage Rating
170 A

Conductor Related

Conductor - AL Str Size Range
6 AWG - 1/0 AWG
Conductor - Copper DLO Size Range
6 AWG - 1/0 AWG
Conductor - Copper Flex H Size Range
6 AWG - 1/0 AWG
Conductor - Copper Flex I Size Range
6 AWG - 1/0 AWG
Conductor - Copper Flex K Size Range
6 AWG - 1/0 AWG
Conductor - Copper Str Size Range
6 AWG - 1/0 AWG
Conductor Size
6-1/0 AWG

Logistics

Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
2700

Resources and downloads