BURNDY
BUR_PPHID-268052_FWSS
BUR_PPHID-268052_FWSS

10FWSSG1, #10 Flat Washer Stainless Steel

Brand:

Burndy

Catalog ID:

10FWSSG1

#10 Flat Washer Stainless Steel.

Product details

General

Material

STAINLESS STEEL

UPC

781810502242

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Inside Diameter inch

0.22 in

Dimension - Outside Diameter inch

0.50 in

Thickness

0.04 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1