BURNDY
10FWSSUSABULK, #10 Stainless Steel Flat Washer
Image of 10FWSSUSABULK 10FWSSUSABULK, #10 Stainless Steel Flat Washer

10FWSSUSABULK, #10 Stainless Steel Flat Washer

Brand: Burndy

Catalog ID: 10FWSSUSABULK

#10 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

10FWSSUSABULK

Material

STAINLESS STEEL

UPC

781810337042

Dimensions

Dimension - Bolt Size fraction

#10

Width

0.1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1