BURNDY
BUR_PPHID-264571_SWBOX
BUR_PPHID-264571_SWBOX

10SWSSLTUSA, #10 Stainless Steel Split Washer

Brand:

Burndy

Catalog ID:

10SWSSLTUSA

#10 Stainless Steel Split Washer.

Product details

General

Connector Type

Hardware

Material

STAINLESS STEEL

UPC

781810337721

UPC 12 Digit

7818103377211

Dimensions

Dimension - Bolt Size fraction

#10

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1