12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, For CU/AL/ACSR Connectors
Request a Quote
Brand:
Burndy
Catalog ID:
Y750CHSXT
Prop 65 Notice
12T Covered C-Head Crimper, Self Contained, For CU/AL/ACSR.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Crimp Force Capacity
12 ton
Die Type
U Die
Tool Type
Self-Contained Hydraulic Crimper
Trade Name
HYPRESSâ„¢
Type
Crimper
UPC
781810464335
UPC 12 Digit
7818104643355
Dimensions
Dimensions
23.96 in x 8.71 in x 2.90 in
Height
2.9 in
Jaw Width
1.65 in
Length
23.96 in
Weight
17.2 lb
Width
8.71 in
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Package Contents
Tool, Plastic Case
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Y750CHSXT Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10076340