15CI Weld Metal, Cast Iron Cartridge
Request a Quote
Brand:
Burndy
Catalog ID:
15CI
15 Weld Metal, Cast Iron Cartridge.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810402313
UPC 12 Digit
7818104023133
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
20
Resources and downloads
Specifications
BURNDY_15CI_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10052327-01